??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
PHOENIX CONTACT
Descrizione
3062143 - PT 10,3-HESILED 1000V
Lista materiale
PHOENIX CONTACT 3062143
Product number of the Manufacturer
3062143
Description short
Portafusibili
Description long
Portafusibili, tipo fusibile: gPV 10,3 x 38 mm secondo 60269-6, tensione nominale: 1000 V DC, corrente nominale: 20 A, tipo di connessione: Connessione Push-in, Sezione di dimensionamento: 10 mm², sezione:  1,5 mm²- 10 mm², tipo di montaggio: NS 35/7,5, NS 35/15, colore: nero
Manufacturer Type Description
PT 10,3-HESILED 1000V
Preview
rated voltage
1000 V
Min. line cross section, rigid
1.500 mm^2
Number of levels
1
Combustibility class
V0
Closing plate required
No
material of insulation
Polyamide
Connection type
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
Power loss per pole, current-dependent [PlIp]
4 W
Min. operating temperature
-60 °C
Max. operating temperature
85 °C
Width of spacing
17.600 mm
color
Black
length
87 mm
Assembly type
Top-hat rail TH35
net weight
0.055 kg
Max. line cross section, flexible
16 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
1.500 mm^2
Design
swiveling
GTIN
4046356724739
Manufacturer product designation
Portafusibili
Manufacturer product description
Fuse holder, fuse type: gPV 10.3 x 38 mm in accordance with 60269-6, nom. voltage: 1000 V, nominal current: 20 A, connection method: Push-in connection, Rated cross section: 10 mm², cross section:  1.5 mm²- 10 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Product type
PT 10,3-HESILED 1000V
GLN of manufacturer
4063151
GTIN-Code
4046356724739
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Standard delivery time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
Anteprime
3D
2D
Download modelli CAD