??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3061994 - PPC 1,5/S-NS/24
Bill of material
PHOENIX CONTACT 3061994
Product number of the Manufacturer
3061994
Short Description
COMBI receptacle
Long Description
COMBI receptacle, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 1, number of positions: 24, connection method: Push-in connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.14 mm² - 1.5 mm², color: gray
Manufacturer Type Description
PPC 1,5/S-NS/24
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
43 mm
International product number
4046356670937
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
rated voltage
500 V
Rated current [In] for the power loss specification
17.500 A
Min. line cross section, rigid
0.140 mm^2
rated current
17.500 A
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Power loss per pole, current-dependent [PlIp]
0.560 W
Width of spacing
87.500 mm
height at lowest possible mounting
43.000 mm
color
Grey
net weight
0.03883 kg
Max. line cross section, flexible
1.500 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
1 mm^2
Max. line cross section, rigid
1.500 mm^2
Min. line cross section, flexible
0.140 mm^2
GTIN
4046356670937
Manufacturer product designation
COMBI receptacle
Manufacturer product description
COMBI receptacle, nom. voltage: 500 V, nominal current: 17.5 A, number of connections: 1, number of positions: 24, connection method: Push-in connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.14 mm² - 1.5 mm², color: gray
Product type
PPC 1,5/S-NS/24
URI of the product
http://www.phoenixcontact.com/product/3061994
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD