??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3061525 - PSH 3- 6 500MM
Bill of material
PHOENIX CONTACT 3061525
Product number of the Manufacturer
3061525
Short Description
Shield connection clamp
Long Description
Shield connection clamp, nom. voltage: 300 V, color: black
Manufacturer Type Description
PSH 3- 6 500MM
Preview
GTIN
4046356592895
Manufacturer product designation
Shield connection clamp
Manufacturer product description
Shield connection clamp, color: black
Product type
PSH 3- 6 500MM
GLN of manufacturer
4063151
International product number
4046356592895
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models