??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3061444 - DFS-SPB 2,5
Bill of material
PHOENIX CONTACT 3061444
Product number of the Manufacturer
3061444
Short Description
Flange cover
Long Description
Flange cover, length: 35.8 mm, width: 4.5 mm, height: 24.7 mm, color: gray
Manufacturer Type Description
DFS-SPB 2,5
Preview
International product number
4046356556484
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Combustibility class
V0
color
Grey
height
36.4 mm
net weight
0.002 kg
min. thickness
4.500 mm
designed as intermediate plate
No
type of end plate
No
Latchable present
No
GTIN
4046356556484
Manufacturer product designation
Flange cover
Manufacturer product description
Flange cover, length: 35.8 mm, width: 4.5 mm, height: 24.7 mm, color: gray
Product type
DFS-SPB 2,5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models