??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3061392 - ST 2,5-QUATTRO/2P-FS
Bill of material
PHOENIX CONTACT 3061392
Product number of the Manufacturer
3061392
Short Description
Latching flange
Long Description
Latching flange, mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
ST 2,5-QUATTRO/2P-FS
Preview
GTIN
4046356555043
Manufacturer product designation
Latching flange
Manufacturer product description
Latching flange, mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
ST 2,5-QUATTRO/2P-FS
GLN of manufacturer
4063151
International product number
4046356555043
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
14
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
39269097
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models