??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3061102 - CP 2,5/2
Bill of material
PHOENIX CONTACT 3061102
Product number of the Manufacturer
3061102
Short Description
Connector housing
Long Description
Connector housing, color: gray
Manufacturer Type Description
CP 2,5/2
Preview
International product number
4055626344744
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
color
Grey
net weight
0.002 kg
Design of electrical connection
crimp connection
tackable possible
No
GTIN
4055626344744
Manufacturer product designation
Connector housing
Manufacturer product description
Connector housing, color: gray
Product type
CP 2,5/2
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models