??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3060843 - UT 6-QUATTRO/2P-F
Bill of material
PHOENIX CONTACT 3060843
Product number of the Manufacturer
3060843
Short Description
Screw flange
Long Description
Screw flange, mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
UT 6-QUATTRO/2P-F
Preview
Combustibility class
V0
Width of spacing
8.200 mm
height at lowest possible mounting
60 mm
color
Grey
length
86.500 mm
Assembly type
Top-hat rail TH35
net weight
0.013 kg
GTIN
4046356608176
Manufacturer product designation
Screw flange
Manufacturer product description
Screw flange, mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
UT 6-QUATTRO/2P-F
GLN of manufacturer
4063151
International product number
4046356608176
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir