您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3060759
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Terminal block connector
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/51/3060759.prj},{NB=3060759},{MANUID=3060759},{BAH005=1000},{BAC740=0.200},{AAF726=41},{AAB937=0.250},{BAC137=8.200},{AAF040=0.007},{BAC676=10},{AAB787=6},{AAB940=0.200},{BAC677=6},{BAC739=0.200},{AAB789=10},{AAT080=1},{AAB935=0.200},{AAB785=6},{AAO663=4046356607957},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85366990},{AAO676=3060759},{DESCSHORT=Plug},{DESCLONG=Plug, nom. voltage: 1000 V, nominal current: 41 A, number of positions: 1, connection method: Screw connection, Rated cross section: 6 mm², cross section: 0.2 mm²- 6 mm², color: green-yellow},{MANUTYPEDESC=UP 6/ 1-L GNYE},{PREVIEW=../../../_pool_/0b/5d/52195_2000_int_04.png},{INTNO=4046356607957}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3060759 - UP 6/ 1-L GNYE
Bill of material
PHOENIX CONTACT 3060759
Product number of the Manufacturer
3060759
Short Description
Plug
Long Description
Plug, nom. voltage: 1000 V, nominal current: 41 A, number of positions: 1, connection method: Screw connection, Rated cross section: 6 mm², cross section: 0.2 mm²- 6 mm², color: green-yellow
Manufacturer Type Description
UP 6/ 1-L GNYE
Preview
International product number
4046356607957
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
rated voltage
1000
V
Min. line cross section, rigid
0.200
mm^2
rated current
41
A
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250
mm^2
Width of spacing
8.200
mm
color
green-yellow
net weight
0.007
kg
Max. line cross section, flexible
10
mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6
mm^2
min. connectable conductor cross-section multiple wire
0.200
mm^2
Max. line cross section, rigid
6
mm^2
Min. line cross section, flexible
0.200
mm^2
max. connectable conductor cross-section multiple wire
10
mm^2
Pole number
1
Design of electrical connection
Screw connection
Design
Pin insert
min. connectable conductor cross-section
0.200
mm^2
max. connectable conductor cross-section
6
mm^2
tackable possible
Yes
GTIN
4046356607957
Manufacturer product designation
Plug
Manufacturer product description
Plug, nom. voltage: 1000 V, nominal current: 41 A, number of positions: 1, connection method: Screw connection, Rated cross section: 6 mm², cross section: 0.2 mm²- 6 mm², color: green-yellow
Product type
UP 6/ 1-L GNYE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型