??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3060652 - UP 6/ 5
Bill of material
PHOENIX CONTACT 3060652
Product number of the Manufacturer
3060652
Short Description
Plug
Long Description
Plug, nom. voltage: 1000 V, nominal current: 41 A, number of positions: 5, connection method: Screw connection, Rated cross section: 6 mm², cross section: 0.2 mm²- 6 mm², color: gray
Manufacturer Type Description
UP 6/ 5
Preview
rated voltage
1000 V
Min. line cross section, rigid
0.200 mm^2
rated current
41 A
min. connectable conductor cross-section fine wire with conductor end sleeve
0.250 mm^2
Width of spacing
8.200 mm
color
Grey
net weight
0.034 kg
Max. line cross section, flexible
10 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
min. connectable conductor cross-section multiple wire
0.200 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
10 mm^2
Pole number
5
Design of electrical connection
Screw connection
Design
Pin insert
min. connectable conductor cross-section
0.200 mm^2
max. connectable conductor cross-section
6 mm^2
tackable possible
Yes
GTIN
4046356607865
Manufacturer product designation
Plug
Manufacturer product description
Plug, nom. voltage: 1000 V, nominal current: 41 A, number of positions: 5, connection method: Screw connection, Rated cross section: 6 mm², cross section: 0.2 mm²- 6 mm², color: gray
Product type
UP 6/ 5
GLN of manufacturer
4063151
International product number
4046356607865
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드