??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3060474 - UTTB 2,5/2P-F
Bill of material
PHOENIX CONTACT 3060474
Product number of the Manufacturer
3060474
Short Description
Screw flange
Long Description
Screw flange, for screwing COMBI plugs, with the same structure and pitch as the relevant COMBI terminal blocks
Manufacturer Type Description
UTTB 2,5/2P-F
Preview
International product number
4046356147019
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Combustibility class
V0
Width of spacing
5.200 mm
height at lowest possible mounting
65 mm
color
Grey
length
69.900 mm
Assembly type
Top-hat rail TH35
net weight
0.008513 kg
GTIN
4046356147019
Manufacturer product designation
Screw flange
Manufacturer product description
Screw flange, for screwing COMBI plugs, with the same structure and pitch as the relevant COMBI terminal blocks
Product type
UTTB 2,5/2P-F
URI of the product
http://www.phoenixcontact.com/product/3060474
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models