??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3060458 - UT 4/ 1P-F
Bill of material
PHOENIX CONTACT 3060458
Product number of the Manufacturer
3060458
Short Description
Screw flange
Long Description
Screw flange, for screwing COMBI plugs, with the same structure and pitch as the relevant COMBI terminal blocks
Manufacturer Type Description
UT 4/ 1P-F
Preview
International product number
4046356147026
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
Width of spacing
6.200 mm
height at lowest possible mounting
47.500 mm
color
Grey
length
49.100 mm
Assembly type
Top-hat rail TH35
net weight
0.00576 kg
GTIN
4046356147026
Manufacturer product designation
Screw flange
Manufacturer product description
Screw flange, for screwing COMBI plugs, with the same structure and pitch as the relevant COMBI terminal blocks
Product type
UT 4/ 1P-F
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD