??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3059650 - FB 10-9 ISO
Bill of material
PHOENIX CONTACT 3059650
Product number of the Manufacturer
3059650
Short Description
Fixed bridge
Long Description
Fixed bridge, pitch: 9 mm, color: silver
Manufacturer Type Description
FB 10-9 ISO
Preview
International product number
4046356501699
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
23
Explosion tested design (EEx e)
No
color
silver-colored
Assembly type
screwable
net weight
0.016 kg
Grid dimensions
9 mm
Design
Cross connector
Insulation present
No
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4046356501699
Manufacturer product designation
Fixed bridge
Manufacturer product description
Fixed bridge, pitch: 9 mm, color: silver
Product type
FB 10-9 ISO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
IN
Deeplink
Deeplink
预览
3D
2D
下载CAD模型