??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3059252 - RBO 5-F/12
Bill of material
PHOENIX CONTACT 3059252
Product number of the Manufacturer
3059252
Short Description
Bolt connection terminal block
Long Description
Feed-through terminal block with bolt connection method, cross section: 0.1 - 6 mm², AWG: 26 - 10, width 13 mm, color: gray
Manufacturer Type Description
RBO 5-F/12
Preview
International product number
4046356534871
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
23
rated voltage
800 V
Rated current [In] for the power loss specification
57 A
rated current
57 A
Number of contact points per level
24
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Closing plate required
No
material of insulation
Polyamide
Connection type
Bolt connection
Connection type 2
Bolt connection
Power loss per pole, current-dependent [PlIp]
1.820 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
173.700 mm
height at lowest possible mounting
37 mm
color
Grey
length
53.300 mm
net weight
0.256 kg
GTIN
4046356534871
Manufacturer product designation
Bolt connection terminal block
Manufacturer product description
Feed-through terminal block with bolt connection method, cross section: 0.1 - 6 mm², AWG: 26 - 10, width 13 mm, color: gray
Product type
RBO 5-F/12
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
IN
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей