??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3059100 - FUSE CAP 5X20
Bill of material
PHOENIX CONTACT 3059100
Product number of the Manufacturer
3059100
Short Description
Fuse holder
Long Description
Fuse holder, sleeve length: 13.2 mm, length: 22.5 mm, diameter: 11 mm, color: black
Manufacturer Type Description
FUSE CAP 5X20
Preview
International product number
4046356489355
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
GTIN
4046356489355
Manufacturer product designation
Fuse holder
Manufacturer product description
Fuse holder, sleeve length: 13.2 mm, length: 22.5 mm, diameter: 11 mm, color: black
Product type
FUSE CAP 5X20
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part