??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3058169 - RBO 5-T-F
Bill of material
PHOENIX CONTACT 3058169
Product number of the Manufacturer
3058169
Short Description
Test disconnect terminal block
Long Description
Feed-through terminal block with bolt connection method, cross section: 0.1 - 6 mm², AWG: 26 - 10, width 13 mm, color: gray
Manufacturer Type Description
RBO 5-T-F
Preview
International product number
4046356500364
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
26
rated voltage
800 V
Rated current [In] for the power loss specification
41 A
rated current
41 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
material of insulation
Polyamide
Connection type
Bolt connection
Power loss per pole, current-dependent [PlIp]
1.820 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
13 mm
height at lowest possible mounting
39.700 mm
color
Grey
length
79.900 mm
net weight
0.034 kg
GTIN
4046356500364
Manufacturer product designation
Test disconnect terminal block
Manufacturer product description
Feed-through terminal block with bolt connection method, cross section: 0.1 - 6 mm², AWG: 26 - 10, width 13 mm, color: gray
Product type
RBO 5-T-F
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models