??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3058127 - RSC 4
Bill of material
PHOENIX CONTACT 3058127
Product number of the Manufacturer
3058127
Short Description
Bolt connection terminal block
Long Description
Feed-through terminal block with bolt connection method, cross section: 0.1 - 6 mm², AWG: 26 - 10, width 9 mm, color: gray
Manufacturer Type Description
RSC 4
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
53.300 mm
International product number
4046356500289
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
800 V
Rated current [In] for the power loss specification
32 A
rated current
32 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Bolt connection
Connection type 2
Bolt connection
Power loss per pole, current-dependent [PlIp]
1.020 W
Width of spacing
9 mm
height at lowest possible mounting
53.300 mm
color
Grey
Assembly type
Top-hat rail TH35
net weight
0.013039 kg
GTIN
4046356500289
Manufacturer product designation
Bolt connection terminal block
Manufacturer product description
Feed-through terminal block with bolt connection method, cross section: 0.1 - 6 mm², AWG: 26 - 10, width 9 mm, color: gray
Product type
RSC 4
URI of the product
http://www.phoenixcontact.com/product/3058127
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models