??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3058114 - RBO 5-T
Bill of material
PHOENIX CONTACT 3058114
Product number of the Manufacturer
3058114
Short Description
Test disconnect terminal block
Long Description
Test disconnect terminal block, nom. voltage: 800 V, nominal current: 50 A, connection method: Bolt connection, Rated cross section: 10 mm², mounting: NS 35/7,5, NS 35/15, NS 32, color: gray
Manufacturer Type Description
RBO 5-T
Preview
International product number
4046356500326
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
800 V
Rated current [In] for the power loss specification
50 A
rated current
50 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
material of insulation
Polyamide
Connection type
Bolt connection
Power loss per pole, current-dependent [PlIp]
1.820 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
13 mm
height at lowest possible mounting
47 mm
color
Grey
length
79.900 mm
Assembly type
Top-hat rail TH35
net weight
0.03495 kg
GTIN
4046356500326
Manufacturer product designation
Test disconnect terminal block
Manufacturer product description
Test disconnect terminal block, nom. voltage: 800 V, nominal current: 50 A, connection method: Bolt connection, Rated cross section: 10 mm², mounting: NS 35/7,5, NS 35/15, NS 32, color: gray
Product type
RBO 5-T
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
IN
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)