??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
3058
Bill of material
3058.028
PDF-Download
Documentation drawing
Standard of Characteristics
DIN4000-82
Item.ID
Item.Name
T - Nutenfräser
Company Code
F
Tool Style Code
5
Cutting Tool Material, Manufacturer Naming
HSS
Standard Number
DIN 851 A
Connection Code, Machine Side
Treatment
FNU, FNB
Cutting Diameter
mm
Cuttingedge Length, max.
mm
Protruding Length
mm
Overall Length
Functional Length
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
10
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Cutting Direction
R
Face Effective Cutting Edge Count
Flute Helix Hand
R
Cutting Tool Material
HSSE
Coolant Exit Style Code
0
Previews
3D
2D
Download CAD models