??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3057461 - UPCT 4/2
Bill of material
PHOENIX CONTACT 3057461
Product number of the Manufacturer
3057461
Short Description
Short-circuit connector
Long Description
Short-circuit connector, nom. voltage: 320 V, nominal current: 20 A, number of positions: 2, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.14 mm²- 6 mm², color: gray
Manufacturer Type Description
UPCT 4/2
Preview
International product number
4046356521802
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
320 V
Min. line cross section, rigid
0.140 mm^2
rated current
20 A
min. connectable conductor cross-section fine wire with conductor end sleeve
0.140 mm^2
Width of spacing
6.200 mm
color
Grey
net weight
0.020 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
min. connectable conductor cross-section multiple wire
0.140 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.140 mm^2
max. connectable conductor cross-section multiple wire
6 mm^2
Pole number
2
Design of electrical connection
Screw connection
min. connectable conductor cross-section
0.140 mm^2
max. connectable conductor cross-section
6 mm^2
tackable possible
No
GTIN
4046356521802
Manufacturer product designation
Short-circuit connector
Manufacturer product description
Plug, 2-pos. with integrated, automatic short circuit function
Product type
UPCT 4/2
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models