??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3057445 - D-UTME 4-CT/1P
Bill of material
PHOENIX CONTACT 3057445
Product number of the Manufacturer
3057445
Short Description
End cover
Long Description
End cover, length: 85.8 mm, width: 2.2 mm, height: 85.8 mm, color: gray
Manufacturer Type Description
D-UTME 4-CT/1P
Preview
International product number
4046356520133
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
85.79214 mm
net weight
0.00427 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4046356520133
Manufacturer product designation
End cover
Manufacturer product description
Cover, width: 2.2 mm
Product type
D-UTME 4-CT/1P
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model