??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3057319 - FBI 2-15 IB
Bill of material
PHOENIX CONTACT 3057319
Product number of the Manufacturer
3057319
Short Description
Fixed bridge
Long Description
Fixed bridge, with Allen screws and SW 4 (wrench size), number of positions: 2, color: silver
Manufacturer Type Description
FBI 2-15 IB
Preview
International product number
4046356501347
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
47
Explosion tested design (EEx e)
No
color
silver-colored
net weight
0.020 kg
Design
Cross connector
Insulation present
No
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4046356501347
Manufacturer product designation
Fixed bridge
Manufacturer product description
Fixed bridge, with Allen screws and SW 4 (wrench size), number of positions: 2, color: silver
Product type
FBI 2-15 IB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models