??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3051027 - QP 1,5/ 1-L BU
Bill of material
PHOENIX CONTACT 3051027
Product number of the Manufacturer
3051027
Short Description
Plug
Long Description
Plug, nom. voltage: 500 V, nominal current: 17.5 A, number of positions: 1, connection method: Quick connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.25 mm²- 1.5 mm², color: blue
Manufacturer Type Description
QP 1,5/ 1-L BU
Preview
International product number
4046356082877
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
rated voltage
500 V
Min. line cross section, rigid
0.250 mm^2
rated current
17.500 A
Width of spacing
5.200 mm
color
Blue
net weight
0.004 kg
Max. line cross section, flexible
1.500 mm^2
min. connectable conductor cross-section multiple wire
0.250 mm^2
Max. line cross section, rigid
1.500 mm^2
Min. line cross section, flexible
0.250 mm^2
max. connectable conductor cross-section multiple wire
1.500 mm^2
Pole number
1
Design
Pin insert
min. connectable conductor cross-section
0.250 mm^2
max. connectable conductor cross-section
1.500 mm^2
tackable possible
No
GTIN
4046356082877
Manufacturer product designation
Plug
Manufacturer product description
Plug, nom. voltage: 500 V, nominal current: 17.5 A, number of positions: 1, connection method: Quick connection, 1 level, Rated cross section: 1.5 mm², cross section: 0.25 mm²- 1.5 mm², color: blue
Product type
QP 1,5/ 1-L BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models