??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3050390 - QTC 2,5 HESILED 60 (5X20)
Bill of material
PHOENIX CONTACT 3050390
Product number of the Manufacturer
3050390
Short Description
Fuse modular terminal block
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 60 V, nominal current: 6.3 A, connection method: Quick connection, 1 level, Rated cross section: 1.5 mm², cross section:  0.5 mm²- 2.5 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Manufacturer Type Description
QTC 2,5 HESILED 60 (5X20)
Preview
rated voltage
60 V
Min. line cross section, rigid
0.500 mm^2
Number of levels
1
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Insulation displacement termination
Power loss per pole, current-dependent [PlIp]
0.770 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
6.200 mm
color
Black
length
82.500 mm
Assembly type
Top-hat rail TH35
net weight
0.018 kg
Max. line cross section, flexible
2.500 mm^2
Max. line cross section, rigid
2.500 mm^2
Min. line cross section, flexible
0.500 mm^2
Design
swiveling
Design of safety block
G fuse 5x20
GTIN
4046356056236
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Lever-type fuse terminal block, black, for 5 x 20 mm G fuse inserts, with LED for 60 V DC
Product type
QTC 2,5 HESILED 60 (5X20)
GLN of manufacturer
4063151
International product number
4046356056236
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models