??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3050316 - QTCU 2,5-TWIN BU
Bill of material
PHOENIX CONTACT 3050316
Product number of the Manufacturer
3050316
Short Description
Feed-through terminal block
Long Description
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, connection method: Quick connection, Rated cross section: 2.5 mm², cross section: 0.5 mm² - 2.5 mm², connection method: Screw connection, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 6 mm², mounting: NS 35/7,5, NS 35/15, color: blue
Manufacturer Type Description
QTCU 2,5-TWIN BU
Preview
length
82.500 mm
International product number
4046356056151
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
rated voltage
800 V
Rated current [In] for the power loss specification
24 A
Min. line cross section, rigid
0.500 mm^2
rated current
24 A
Number of contact points per level
3
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Plug-in connection
Connection type 2
Screw connection
Power loss per pole, current-dependent [PlIp]
0.770 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
6.200 mm
height at lowest possible mounting
82.500 mm
color
Blue
Assembly type
Top-hat rail TH35
net weight
0.014604 kg
Max. line cross section, flexible
2.500 mm^2
Max. line cross section, rigid
2.500 mm^2
Min. line cross section, flexible
0.500 mm^2
GTIN
4046356056151
Manufacturer product designation
Feed-through terminal block
Manufacturer product description
Feed-through terminal block, nom. voltage: 800 V, nominal current: 24 A, connection method: Quick connection, Rated cross section: 2.5 mm², cross section: 0.5 mm² - 2.5 mm², connection method: Screw connection, Rated cross section: 2.5 mm², cross section: 0.14 mm² - 6 mm², mounting: NS 35/7,5, NS 35/15, color: blue
Product type
QTCU 2,5-TWIN BU
URI of the product
http://www.phoenixcontact.com/product/3050316
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models