??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3050293 - QTC 2,5-HESI (5X20)
Bill of material
PHOENIX CONTACT 3050293
Product number of the Manufacturer
3050293
Short Description
Fuse modular terminal block
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 6.3 A, connection method: Quick connection, 1 level, Rated cross section: 1.5 mm², cross section:  0.5 mm²- 2.5 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Manufacturer Type Description
QTC 2,5-HESI (5X20)
Preview
International product number
4046356056137
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
500 V
Min. line cross section, rigid
0.500 mm^2
Number of levels
1
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Insulation displacement termination
Power loss per pole, current-dependent [PlIp]
0.770 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
6.200 mm
color
Black
length
82.500 mm
Assembly type
Top-hat rail TH35
net weight
0.017235 kg
Max. line cross section, flexible
2.500 mm^2
Max. line cross section, rigid
2.500 mm^2
Min. line cross section, flexible
0.500 mm^2
Design
swiveling
Design of safety block
G fuse 5x20
GTIN
4046356056137
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: G / 5 x 20, nom. voltage: 500 V, nominal current: 6.3 A, connection method: Quick connection, 1 level, Rated cross section: 1.5 mm², cross section:  0.5 mm²- 2.5 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Product type
QTC 2,5-HESI (5X20)
URI of the product
http://www.phoenixcontact.com/product/3050293
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models