??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3050057 - QTCU 1,5-TWIN BU
Bill of material
PHOENIX CONTACT 3050057
Product number of the Manufacturer
3050057
Short Description
Feed-through terminal block
Long Description
Feed-through terminal block, nom. voltage: 800 V, nominal current: 17.5 A, connection method: Quick connection, Rated cross section: 1.5 mm², cross section: 0.25 mm² - 1.5 mm², connection method: Screw connection, Rated cross section: 1.5 mm², cross section: 0.14 mm² - 4 mm², mounting: NS 35/7,5, NS 35/15, color: blue
Manufacturer Type Description
QTCU 1,5-TWIN BU
Preview
length
76.400 mm
International product number
4017918975760
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
rated voltage
800 V
Rated current [In] for the power loss specification
17.500 A
Min. line cross section, rigid
0.250 mm^2
rated current
17.500 A
Number of contact points per level
3
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Plug-in connection
Connection type 2
Screw connection
Power loss per pole, current-dependent [PlIp]
0.560 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
height at lowest possible mounting
76.400 mm
color
Blue
Assembly type
Top-hat rail TH35
net weight
0.01201 kg
Max. line cross section, flexible
1.500 mm^2
Max. line cross section, rigid
1.500 mm^2
Min. line cross section, flexible
0.250 mm^2
GTIN
4017918975760
Manufacturer product designation
Feed-through terminal block
Manufacturer product description
Feed-through terminal block, nom. voltage: 800 V, nominal current: 17.5 A, connection method: Quick connection, Rated cross section: 1.5 mm², cross section: 0.25 mm² - 1.5 mm², connection method: Screw connection, Rated cross section: 1.5 mm², cross section: 0.14 mm² - 4 mm², mounting: NS 35/7,5, NS 35/15, color: blue
Product type
QTCU 1,5-TWIN BU
URI of the product
http://www.phoenixcontact.com/product/3050057
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD