??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3050031 - QTCU 1,5-PE
Bill of material
PHOENIX CONTACT 3050031
Product number of the Manufacturer
3050031
Short Description
Ground terminal
Long Description
Ground terminal, connection method: Quick connection, cross section: 0.25 mm² - 1.5 mm², connection method: Screw connection, cross section: 0.14 mm² - 4 mm², mounting: NS 35/7,5, NS 35/15, color: green-yellow
Manufacturer Type Description
QTCU 1,5-PE
Preview
International product number
4017918975746
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Min. line cross section, rigid
0.250 mm^2
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Plug-in connection
Connection type 2
Screw connection
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
5.200 mm
height at lowest possible mounting
42.800 mm
color
green-yellow
length
58.800 mm
Assembly type
Top-hat rail TH35
net weight
0.012 kg
Max. line cross section, flexible
1.500 mm^2
min. connectable conductor cross-section multiple wire
0.250 mm^2
Max. line cross section, rigid
1.500 mm^2
Min. line cross section, flexible
0.250 mm^2
max. connectable conductor cross-section multiple wire
1.500 mm^2
GTIN
4017918975746
Manufacturer product designation
Ground terminal
Manufacturer product description
Ground terminal, connection method: Quick connection, cross section: 0.25 mm² - 1.5 mm², connection method: Screw connection, cross section: 0.14 mm² - 4 mm², mounting: NS 35/7,5, NS 35/15, color: green-yellow
Product type
QTCU 1,5-PE
URI of the product
http://www.phoenixcontact.com/product/3050031
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
CAD modeli indir