??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
3050
Bill of material
3050.028
PDF-Download
Documentation drawing
Standard of Characteristics
DIN4000-82
Item.ID
Item.Name
T - Nutenfräser
Company Code
F
Tool Style Code
5
Cutting Tool Material, Manufacturer Naming
HSS
Standard Number
DIN 851 A
Connection Code, Machine Side
Treatment
FNU, FNB
Cutting Diameter
mm
Cuttingedge Length, max.
mm
Protruding Length
mm
Overall Length
Functional Length
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
1
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h6
Cutting Direction
R
Face Effective Cutting Edge Count
Flute Helix Hand
R
Cutting Tool Material
HSSE
Coolant Exit Style Code
0
Previews
3D
2D
CAD modeli indir