??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3049903 - HV M6/1-AP
Bill of material
PHOENIX CONTACT 3049903
Product number of the Manufacturer
3049903
Short Description
Cover profile
Long Description
Cover profile, for single-bolt terminal block M6, length: 70 mm, width: 16 mm, height: 6.5 mm, color: gray
Manufacturer Type Description
HV M6/1-AP
Preview
International product number
4046356184045
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4046356184045
Manufacturer product designation
Cover profile
Manufacturer product description
Cover profile, for single-bolt terminal block M6, length: 70 mm, width: 16 mm, height: 6.5 mm, color: gray
Product type
HV M6/1-AP
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
39269097
Country of origin
CN
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드