??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3049563 - HV M10/2
Bill of material
PHOENIX CONTACT 3049563
Product number of the Manufacturer
3049563
Short Description
High Current Connectors
Long Description
High Current Connectors, nom. voltage: 1000 V, nominal current: 269 A, number of connections: 2, connection method: Bolt connection, Rated cross section: 120 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
HV M10/2
Preview
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Closing plate required
No
material of insulation
Polyamide
Connection type
Bolt connection
Connection type 2
Bolt connection
Width of spacing
32 mm
height at lowest possible mounting
74.600 mm
color
Grey
length
90.500 mm
Assembly type
Top-hat rail TH35
net weight
0.249 kg
GTIN
4046356310314
Manufacturer product designation
High Current Connectors
Manufacturer product description
High Current Connectors, connection method: Bolt connection, Rated cross section: 120 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
HV M10/2
GLN of manufacturer
4063151
International product number
4046356310314
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part