??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3049505 - HV M12/1
Bill of material
PHOENIX CONTACT 3049505
Product number of the Manufacturer
3049505
Short Description
High Current Connectors
Long Description
High Current Connectors, nom. voltage: 1000 V, nominal current: 269 A, number of connections: 1, connection method: Bolt connection, Rated cross section: 120 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
HV M12/1
Preview
length
64 mm
International product number
4046356184090
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
1000 V
Rated current [In] for the power loss specification
269 A
rated current
269 A
Number of contact points per level
1
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Bolt connection
Connection type 2
Bolt connection
Power loss per pole, current-dependent [PlIp]
8.680 W
Width of spacing
32 mm
height at lowest possible mounting
64.000 mm
color
Grey
Assembly type
Top-hat rail TH35
net weight
0.09827 kg
GTIN
4046356184090
Manufacturer product designation
High Current Connectors
Manufacturer product description
High Current Connectors, nom. voltage: 1000 V, nominal current: 269 A, number of connections: 1, connection method: Bolt connection, Rated cross section: 120 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
HV M12/1
URI of the product
http://www.phoenixcontact.com/product/3049505
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD