??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3049495 - HV M10/1-AP
Bill of material
PHOENIX CONTACT 3049495
Product number of the Manufacturer
3049495
Short Description
Cover profile
Long Description
Cover profile, for single-bolt terminal block M10, length: 156 mm, width: 32 mm, height: 6.5 mm, color: gray
Manufacturer Type Description
HV M10/1-AP
Preview
International product number
4046356184083
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4046356184083
Manufacturer product designation
Cover profile
Manufacturer product description
Cover profile, for single-bolt terminal block M10, length: 156 mm, width: 32 mm, height: 6.5 mm, color: gray
Product type
HV M10/1-AP
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models