??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3049369 - HV M8/1-VS 2
Bill of material
PHOENIX CONTACT 3049369
Product number of the Manufacturer
3049369
Short Description
Connection element
Long Description
Connection element, length: 41 mm, width: 20 mm, height: 4 mm, number of positions: 2, color: silver
Manufacturer Type Description
HV M8/1-VS 2
Preview
International product number
4046356313681
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4046356313681
Manufacturer product designation
Connection element
Manufacturer product description
Connection element, length: 41 mm, width: 20 mm, height: 4 mm, number of positions: 2, color: silver
Product type
HV M8/1-VS 2
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models