??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3049330 - S-RT 5-T
Bill of material
PHOENIX CONTACT 3049330
Product number of the Manufacturer
3049330
Short Description
Switching lock
Long Description
Switching lock, length: 15.65 mm, width: 8.3 mm, height: 26.5 mm, color: white
Manufacturer Type Description
S-RT 5-T
Preview
International product number
4046356281034
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4046356281034
Manufacturer product designation
Switching lock
Manufacturer product description
Switching lock, length: 15.65 mm, width: 8.3 mm, height: 26.5 mm, color: white
Product type
S-RT 5-T
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models