??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3049233 - RTO 5-T
Bill of material
PHOENIX CONTACT 3049233
Product number of the Manufacturer
3049233
Short Description
Test disconnect terminal block
Long Description
Test disconnect terminal block, Note: the BE-RT... path extension is to be used for non-insulated cable lugs (see accessories)., nom. voltage: 500 V, nominal current: 41 A, connection method: Bolt connection, Rated cross section: 6 mm², mounting: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
RTO 5-T
Preview
rated voltage
500 V
Rated current [In] for the power loss specification
41 A
rated current
41 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
material of insulation
Polyamide
Connection type
Bolt connection
Power loss per pole, current-dependent [PlIp]
1.310 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
16.300 mm
height at lowest possible mounting
49.900 mm
color
Grey
length
91.400 mm
Assembly type
Top-hat rail TH35
net weight
0.041 kg
GTIN
4046356140010
Manufacturer product designation
Test disconnect terminal block
Manufacturer product description
Disconnect terminal block with bolt connection method, cross section: 0.1 - 6 mm², AWG: 26 - 10, width: 16.3 mm, color: gray
Product type
RTO 5-T
GLN of manufacturer
4063151
International product number
4046356140010
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
23
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드