??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3049110 - RT 3 BU
Bill of material
PHOENIX CONTACT 3049110
Product number of the Manufacturer
3049110
Short Description
Bolt connection terminal block
Long Description
Bolt connection terminal block, nom. voltage: 1000 V, nominal current: 24 A, number of connections: 2, connection method: Bolt connection, 1 level, Rated cross section: 2.5 mm², mounting type: NS 35/7,5, NS 35/15, color: blue
Manufacturer Type Description
RT 3 BU
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
66 mm
International product number
4046356140157
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
18
rated voltage
1000 V
Rated current [In] for the power loss specification
24 A
rated current
24 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Bolt connection
Connection type 2
Bolt connection
Power loss per pole, current-dependent [PlIp]
0.770 W
Width of spacing
12.300 mm
height at lowest possible mounting
66 mm
color
Blue
Assembly type
Top-hat rail TH35
net weight
0.025 kg
GTIN
4046356140157
Manufacturer product designation
Bolt connection terminal block
Manufacturer product description
Feed-through terminal block with bolt connection technology, cross section: 0.1 … 2.5 mm², AWG: 26 … 14, width 12.3 mm, color: blue
Product type
RT 3 BU
URI of the product
http://www.phoenixcontact.com/product/3049110
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models