??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3049107 - HV M5/1
Bill of material
PHOENIX CONTACT 3049107
Product number of the Manufacturer
3049107
Short Description
High Current Connectors
Long Description
High Current Connectors, nom. voltage: 1000 V, nominal current: 76 A, number of connections: 1, connection method: Bolt connection, Rated cross section: 16 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Manufacturer Type Description
HV M5/1
Preview
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
length
64 mm
International product number
4046356184014
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
1000 V
Rated current [In] for the power loss specification
76 A
rated current
76 A
Number of contact points per level
1
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Bolt connection
Connection type 2
Bolt connection
Power loss per pole, current-dependent [PlIp]
2.430 W
Width of spacing
13 mm
height at lowest possible mounting
64.000 mm
color
Grey
Assembly type
Top-hat rail TH35
net weight
0.018276 kg
GTIN
4046356184014
Manufacturer product designation
High Current Connectors
Manufacturer product description
High Current Connectors, nom. voltage: 1000 V, nominal current: 76 A, number of connections: 1, connection method: Bolt connection, Rated cross section: 16 mm², mounting type: NS 35/7,5, NS 35/15, color: gray
Product type
HV M5/1
URI of the product
http://www.phoenixcontact.com/product/3049107
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
25
Quantity Scale
25
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models