您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 3049025
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Clamp (not overhead line, unspecified)
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/90/3049025.prj},{NB=3049025},{MANUID=3049025},{AAO663=4046356966511},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=1000},{QUANTITYINT=100},{CTN=73182200},{AAO676=3049025},{DESCSHORT=Washer},{DESCLONG=Washer, diameter: 9 mm},{MANUTYPEDESC=W-RT 5},{PREVIEW=../../../_pool_/16/85/96167_2000_int_04.png},{INTNO=4046356966511},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=51},{AAW338=Washer},{AAU734=Washer, diameter: 9 mm},{AAO057=W-RT 5},{COO=IN},{DEEPLINK=Deeplink},{AAQ326=http://www.phoenixcontact.net/product/3049025},{AAO677=PHOENIX CONTACT GmbH & Co. KG},{ORDERUNIT=C62},{CONTENTUNIT=C62},{DEEPLINK_FRA=http://www.phoenixcontact.com/de/produkte/3049025/pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3049025 - W-RT 5
Bill of material
PHOENIX CONTACT 3049025
Product number of the Manufacturer
3049025
Short Description
Washer
Long Description
Washer, diameter: 9 mm
Manufacturer Type Description
W-RT 5
Preview
International product number
4046356966511
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
51
GTIN
4046356966511
Manufacturer product designation
Washer
Manufacturer product description
Washer, diameter: 9 mm
Product type
W-RT 5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1000
Quantity Scale
100
Customs tariff number
73182200
Country of origin
IN
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型