??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3048807 - BES 6-LA 24 SO
Bill of material
PHOENIX CONTACT 3048807
Product number of the Manufacturer
3048807
Short Description
Component connector
Long Description
Component connector, sleeve length: 16.5 mm, length: 8.7 mm, width: 12.2 mm, height: 58.9 mm
Manufacturer Type Description
BES 6-LA 24 SO
Preview
International product number
4046356291149
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Width of spacing
12.200 mm
Assembly type
Plug-in mounting
net weight
0.008 kg
GTIN
4046356291149
Manufacturer product designation
Component connector
Manufacturer product description
Component connector, sleeve length: 16.5 mm, length: 8.7 mm, width: 12.2 mm, height: 58.9 mm
Product type
BES 6-LA 24 SO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part