??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3048661 - UK 10,3-HESILED N 72
Bill of material
PHOENIX CONTACT 3048661
Product number of the Manufacturer
3048661
Short Description
Fuse modular terminal block
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: Midget / 10.3 x 38, nom. voltage: 72 V, nominal current: 32 A, connection method: Screw connection, Rated cross section: 16 mm², cross section:  1.5 mm²- 25 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Manufacturer Type Description
UK 10,3-HESILED N 72
Preview
International product number
4046356138642
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
72 V
Min. line cross section, rigid
1.500 mm^2
Number of levels
1
Combustibility class
V2
Closing plate required
No
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
Power loss per pole, current-dependent [PlIp]
2.430 W
Min. operating temperature
-60 °C
Max. operating temperature
85 °C
Width of spacing
18 mm
color
Black
length
81 mm
Assembly type
Top-hat rail TH35
net weight
0.053 kg
Max. line cross section, flexible
16 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
min. connectable conductor cross-section multiple wire
1.500 mm^2
Max. line cross section, rigid
25 mm^2
Min. line cross section, flexible
1.500 mm^2
max. connectable conductor cross-section multiple wire
4 mm^2
Design
swiveling
GTIN
4046356138642
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: Midget / 10.3 x 38, nom. voltage: 72 V, nominal current: 32 A, connection method: Screw connection, Rated cross section: 16 mm², cross section:  1.5 mm²- 25 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Product type
UK 10,3-HESILED N 72
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part