??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3048593 - UK 10,3-CC HESI N 2POL
Bill of material
PHOENIX CONTACT 3048593
Product number of the Manufacturer
3048593
Short Description
Fuse modular terminal block
Long Description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: Class CC, nom. voltage: 600 V, nominal current: 30 A, connection method: Screw connection, Rated cross section: 25 mm², cross section:  1.5 mm²- 25 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Manufacturer Type Description
UK 10,3-CC HESI N 2POL
Preview
International product number
4046356116008
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
600 V
Min. line cross section, rigid
1.500 mm^2
Number of levels
1
Combustibility class
V2
Closing plate required
No
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
Power loss per pole, current-dependent [PlIp]
3.260 W
Min. operating temperature
-60 °C
Max. operating temperature
85 °C
Width of spacing
36 mm
color
Black
length
81 mm
Assembly type
Top-hat rail TH35
net weight
0.103 kg
Max. line cross section, flexible
25 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
min. connectable conductor cross-section multiple wire
1.500 mm^2
Max. line cross section, rigid
25 mm^2
Min. line cross section, flexible
1.500 mm^2
max. connectable conductor cross-section multiple wire
4 mm^2
Design
swiveling
GTIN
4046356116008
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Fuse modular terminal block, fuse type: Glass / ceramics / ..., fuse type: Class CC, nom. voltage: 600 V, nominal current: 30 A, connection method: Screw connection, Rated cross section: 25 mm², cross section:  1.5 mm²- 25 mm², mounting type: NS 35/7,5, NS 35/15, color: black
Product type
UK 10,3-CC HESI N 2POL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85369095
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей