??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3048532 - VS-UK 10,3-HESI N 2POL
Bill of material
PHOENIX CONTACT 3048532
Product number of the Manufacturer
3048532
Short Description
Connection pin
Long Description
Connection pin, plastic, for coupling two fuse terminal blocks, color: white, diameter: 3 mm
Manufacturer Type Description
VS-UK 10,3-HESI N 2POL
Preview
International product number
4017918997298
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4017918997298
Manufacturer product designation
Connection pin
Manufacturer product description
Connection pin, plastic, for coupling two fuse terminal blocks, color: white, diameter: 3 mm
Product type
VS-UK 10,3-HESI N 2POL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part