??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3048470 - ST-K 4 SN
Bill of material
PHOENIX CONTACT 3048470
Product number of the Manufacturer
3048470
Short Description
Isolating plugs
Long Description
Isolating plugs, number of positions: 1, mounting type: Plug-in mounting, color: gray
Manufacturer Type Description
ST-K 4 SN
Preview
International product number
4046356056038
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Explosion tested design (EEx e)
No
color
Grey
Assembly type
plug-in
net weight
0.002 kg
Grid dimensions
4.500 mm
Design
Disconnection link
Insulation present
Yes
Number of bridged terminals
1
shock-hazard protection present
No
GTIN
4046356056038
Manufacturer product designation
Isolating plugs
Manufacturer product description
Isolating plug with tin-plated contacts, can be used in UK...-TG, UKK...-TG, UDK...-TG, MBK...-TG, DIK...-TG, DOK...-TG, and ZFK...-TG disconnect terminal blocks, color: gray
Product type
ST-K 4 SN
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models