??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3048409 - VS-UK 10,3-HESI N 3POL
Bill of material
PHOENIX CONTACT 3048409
Product number of the Manufacturer
3048409
Short Description
Connection pin
Long Description
Connection pin, plastic, for coupling three fuse terminal blocks, color: white, diameter: 3 mm
Manufacturer Type Description
VS-UK 10,3-HESI N 3POL
Preview
International product number
4017918976323
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4017918976323
Manufacturer product designation
Connection pin
Manufacturer product description
Connection pin, plastic, for coupling three fuse terminal blocks, color: white, diameter: 3 mm
Product type
VS-UK 10,3-HESI N 3POL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции