??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3048373 - USED 27 N
Bill of material
PHOENIX CONTACT 3048373
Product number of the Manufacturer
3048373
Short Description
Fuse modular terminal block
Long Description
Fuse modular terminal block, fuse type: Screw cartridge, fuse type: D II / E 27, nom. voltage: 500 V, nominal current: 25 A, connection method: Screw connection, Rated cross section: 35 mm², cross section:  1.5 mm²- 35 mm², mounting type: NS 35/7,5, NS 35/15, color: light gray
Manufacturer Type Description
USED 27 N
Preview
rated voltage
500 V
Min. line cross section, rigid
1.500 mm^2
Number of levels
1
Combustibility class
V2
Closing plate required
No
Connection type
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm^2
Power loss per pole, current-dependent [PlIp]
4.060 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
40 mm
color
light grey
length
80 mm
Assembly type
Top-hat rail TH35
net weight
0.139 kg
Max. line cross section, flexible
35 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
25 mm^2
min. connectable conductor cross-section multiple wire
1.500 mm^2
Max. line cross section, rigid
35 mm^2
Min. line cross section, flexible
1.500 mm^2
max. connectable conductor cross-section multiple wire
10 mm^2
Design
screwable
GTIN
4017918976286
Manufacturer product designation
Fuse modular terminal block
Manufacturer product description
Fuse modular terminal block, fuse type: Screw cartridge, fuse type: D II / E 27, nom. voltage: 500 V, nominal current: 25 A, connection method: Screw connection, Rated cross section: 35 mm², cross section:  1.5 mm²- 35 mm², mounting type: NS 35/7,5, NS 35/15, color: light gray
Product type
USED 27 N
GLN of manufacturer
4063151
International product number
4017918976286
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
5
Quantity Scale
5
Customs tariff number
85363030
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models