??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3048154 - UK 35-IB-FE
Bill of material
PHOENIX CONTACT 3048154
Product number of the Manufacturer
3048154
Short Description
Feed-through terminal block
Long Description
Feed-through terminal block, with Allen screws, nom. voltage: 1000 V, nominal current: 150 A, connection method: Screw connection, cross section: 0.75 mm² - 50 mm², mounting type: NS 32, NS 35/7,5, NS 35/15, color: black/yellow
Manufacturer Type Description
UK 35-IB-FE
Preview
International product number
4046356762700
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
rated voltage
1000 V
Rated current [In] for the power loss specification
150 A
Min. line cross section, rigid
0.750 mm^2
rated current
150 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
No
Explosion tested design (EEx e)
Yes
Closing plate required
No
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.750 mm^2
Power loss per pole, current-dependent [PlIp]
8.680 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
15.100 mm
height at lowest possible mounting
62 mm
color
black/yellow
length
50 mm
Assembly type
G track G32
net weight
0.058 kg
Max. line cross section, flexible
35 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm^2
min. connectable conductor cross-section multiple wire
0.750 mm^2
Max. line cross section, rigid
50 mm^2
Min. line cross section, flexible
0.750 mm^2
max. connectable conductor cross-section multiple wire
16 mm^2
GTIN
4046356762700
Manufacturer product designation
Feed-through terminal block
Manufacturer product description
Feed-through terminal block, with Allen screws, nom. voltage: 1000 V, nominal current: 150 A, connection method: Screw connection, cross section: 0.75 mm² - 50 mm², mounting type: NS 32, NS 35/7,5, NS 35/15, color: black/yellow
Product type
UK 35-IB-FE
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models