??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3047390 - P-DI GY
Bill of material
PHOENIX CONTACT 3047390
Product number of the Manufacturer
3047390
Short Description
Isolating plugs
Long Description
Isolating plugs, length: 10.8 mm, width: 3.5 mm, height: 10.8 mm, color: gray
Manufacturer Type Description
P-DI GY
Preview
International product number
4046356140225
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
61
GTIN
4046356140225
Manufacturer product designation
Isolating plugs
Manufacturer product description
Isolating plugs, length: 10.8 mm, width: 3.5 mm, height: 10.8 mm, color: gray
Product type
P-DI GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models