??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3047142 - D-UT 2,5/4-TWIN BU
Bill of material
PHOENIX CONTACT 3047142
Product number of the Manufacturer
3047142
Short Description
End cover
Long Description
End cover, length: 57.8 mm, width: 2.2 mm, height: 47.5 mm, color: blue
Manufacturer Type Description
D-UT 2,5/4-TWIN BU
Preview
International product number
4046356670951
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Blue
height
56.8 mm
net weight
0.003 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4046356670951
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 57.8 mm, width: 2.2 mm, height: 47.5 mm, color: blue
Product type
D-UT 2,5/4-TWIN BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models