??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3047141 - D-UT 2,5/4-TWIN
Bill of material
PHOENIX CONTACT 3047141
Product number of the Manufacturer
3047141
Short Description
End cover
Long Description
End cover, length: 56.8 mm, width: 2.2 mm, height: 56.8 mm, color: gray
Manufacturer Type Description
D-UT 2,5/4-TWIN
Preview
International product number
4017918956622
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Combustibility class
V0
color
Grey
height
56.8 mm
net weight
0.00299 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4017918956622
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 56.8 mm, width: 2.2 mm, height: 56.8 mm, color: gray
Product type
D-UT 2,5/4-TWIN
URI of the product
http://www.phoenixcontact.com/product/3047141
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models