??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3046707 - D-UT 6-3L
Bill of material
PHOENIX CONTACT 3046707
Product number of the Manufacturer
3046707
Short Description
End cover
Long Description
End cover, length: 110 mm, width: 2.2 mm, height: 110 mm, color: gray
Manufacturer Type Description
D-UT 6-3L
Preview
Combustibility class
V0
color
Grey
height
110 mm
net weight
0.010 kg
min. thickness
2.200 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4055626140308
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 110 mm, width: 2.2 mm, height: 91.1 mm, color: gray
Product type
D-UT 6-3L
GLN of manufacturer
4063151
International product number
4055626140308
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models